SICK Sensor Intelligence

FLOWSIC500 Product configuration

Ultrasonic gas flow meter FLOWSIC500 Reset all

FL500HW

Meter type:
  1. 1 gas meter
  2. 2 gas meter with integrated EVC (pTZ)
  3. 3 gas meter with integrated T-compensation (TZ)
  4. 6 replacement gas meter
  5. 7 replacement gas meter with integrated EVC (pTZ)
  6. 8 replacement gas meter with integrated T-compensation (TZ)
Meter size:
  1. 1 DN50 | 2''
  2. 2 DN80 | 3''
  3. 3 DN100 | 4''
  4. D DN150 | 6''
  5. X Gas meter replacement only
Flange-to-flange dimension:
  1. A 150mm | 5.91''
  2. B 171mm | 6.71''
  3. E 241mm | 9.49''
  4. G 300mm | 11.81''
  5. L 450mm | 17.72''
  6. X Gas meter replacement only
Pressure rating / flange standard:
  1. 01 PN16 (EN 1092-1)
  2. 02 Class 150 (ASME B16.5)
  3. 03 PN16 (GOST 12815-80)
  4. 04 PN16 (GOST 33259-2015)
Sealing surface:
  1. A Flat face; smooth finish
  2. B Raised face; smooth finish
  3. C Form A; DIN EN 1092-1
  4. D Form B1; DIN EN 1092-1
  5. E GOST V1 Series 2
  6. F GOST V1 Series 1
  7. G Version B - Series 1
  8. H Version B - Series 2
  9. X Gas meter replacement only
Connection p-sensor:
  1. 1 plug NPT 1/4''
  2. 2 plug G1/4''
  3. 3 compression fitting 1/4''
  4. 4 compression fitting D6
  5. X Gas meter replacement only
Connection T-sensor:
  1. A None
  2. E 2x G 1/2'' plug
  3. X Gas meter replacement only
Flow direction:
  1. A left - right
  2. B right - left
Max. flow rate Qmax:
  1. A 65 m³/h | 2,295 ft³/h
  2. B 100 m³/h | 3,530 ft³/h
  3. C 160 m³/h | 5,650 ft³/h
  4. D 250 m³/h | 8,830 ft³/h
  5. E 400 m³/h | 14,100 ft³/h
  6. F 650 m³/h | 23,000 ft³/h
  7. G 1000 m³/h | 35,300 ft³/h
Measuring span:
  1. 1 01: 50
  2. 2 01:100
  3. 3 01:160
  4. 4 01:200
  5. 5 01:320
  6. 6 01:400
  7. 7 01:406
  8. 8 01:625
  9. 9 01:250
Sensors for volume correction:
  1. A without
  2. B T sensor extern
  3. C T sensor intern
  4. D p&T sensors extern
  5. E p&T sensors intern
Gas and ambient temperature:
  1. 1 -25°C … +60°C | -13°F… + 140°F
  2. 3 -40°C … +70°C | -43°F… + 158°F
Pressure range p-sensor:
  1. A not applicable
  2. B absolute 0,8… 5,2 bar | 12… 75 psi
  3. C absolute 2,0… 10,0 bar | 29… 145 psi
  4. D absolute 4,0… 20,0 bar | 58… 290 psi
  5. F relative 0 ... 4,0 bar | 0 ... 58 psi
  6. G relative 0 ... 10,0 bar | 0 ... 145 psi
  7. H relative 0 ... 25,0 bar | 0 ... 362 psi
Power supply:
  1. B external with 3 months backup
  2. C battery packs (≥ 5 years)
Conformity:
  1. 2 PED
  2. 3 MID, PED
  3. 4 PED, CIS
  4. 6 PED, China
  5. 7 PED, Ukraine
EX certification:
  1. 2 ATEX Zone1 / IEC-Ex Zone 1, Group IIC
  2. 3 CSA Class 1 Div 1, Group CD
  3. 4 CSA Class 1 Div 2, Group ABCD
Outputs:
  1. F Pulse LF + Status (galvanically isolated)
  2. G Pulse HF + Status (galvanically isolated)
  3. H Encoder + Pulse LF (galvanically isolated)
  4. I RS 485-Module - external battery powered
  5. J RS 485-Module - external line powered
  6. K Encoder + Pulse HF (not galvanically isolated)
  7. L 2 x Pulse LF (galvanically isolated)
Material: 1 aluminum
  1. 1 aluminum
Certificate: A 3.1 certificate
  1. A 3.1 certificate
Surface treatment: 1 shot-peened | SICK standard
  1. 1 shot-peened | SICK standard
Meter testing:
  1. 0 Factory-testing
  2. 1 LP flow calibration (for applications up to 4 barg)
  3. 2 HP flow calibration (for applications 1...20 barg)
  4. 3 Factory-testing + LP flow verification
  5. 4 Factory-testing + HP flow verification
  6. 5 LP flow calibration + HP flow verification
  7. 6 HP flow calibration + LP flow verification

Warning

Type key not complete
Warning

Cancel OK